Audio Processor with AfterMaster HD

Obsolete

Overview

BelaSigna® 300 AM is a DSP−based audio processor which is able to execute the AfterMaster HD algorithm within a system that also includes a host processor and/or external I2S− based mono or stereo A/D converters and D/A converters.

AfterMaster HD is an algorithm which processes audio signals in real−time to provide a significant increase in loudness, clarity, depth, and fullness.

BelaSigna 300 AM is specifically designed for use in applications requiring a solution to overcome the limitations of small or downward−facing speakers, including flat−screen televisions or headphones.

  • Digital Audio Processing

  • Smartphones
  • Tablets
  • Automotive Infotainment Systems
  • Over-Ear Headphones and Earbuds
  • Bluetooth Speakers
  • Laptops
  • Home Speaker Systems
  • Radios
  • Home Theatre Systems

  • Ultra-Low-Power: Typically 4-8 mA when executing AfterMaster HD
  • Miniature Form-Factor: Available in a miniature 3.63 mm x2.68 mm x 0.92 mm (including solder balls)
  • Full Range of Configurable Interfaces: Including a fast I2C-based interface for download and general configuration of the AfterMaster HD algorithm, a highly-configurable PCM interface to stream data into and out of the device, a high-speed UART, an SPI port, and 5 GPIOs.
  • These devices are Pb-Free, Halogen Free/ BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BELASIGNA 300 AM

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

DSP Core (bits)

Coprocessor Type

MIPS

Dynamic Range (dB)

RAM (kB)

Istandby Typ (µA)

Audio Inputs

Audio Outputs

Reference Price

B300W35A109A1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-35

1

260

REEL

2500

N

-

-

-

-

-

-

4

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.